Download document () of 20
We make what matters work*

20LCTF

Fuse-link, high speed, 20 A, AC 240 V, DC 150 V, BS88, 9 x 27 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
20LCTF
EAN
5027590467964
Product Length/Depth
52 mm
Product Height
20 mm
Product Width
84 mm
Product Weight
5.25 g
Compliances
CE

Electrical data

Amperage Rating
20 A
Voltage rating
240 V
Rated voltage AC
240 V
Rated voltage DC
150 V
Interrupt rating
200 kA RMS Sym, 50 kA DC at 150 Vdc
Class
Class aR
Pre arc (I2T)
25
Clearing (I2T)
160
Watt losses
4 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification