Knowledge Search
Download document () of 20
We make what matters work*

211825

Eaton Moeller series xEffect - AZ MCB. Miniature circuit breaker (MCB) AZ, 3 pole+N, Tripping characteristic: D, Rated current In: 80 A

General specifications

Product Name
Eaton Moeller series xEffect - AZ MCB
Catalog Number
211825
EAN
4015082118259
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
108 mm
Product Weight
0.858 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-2
EN45545-2
IEC 61373

Delivery program

Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole + N
Number of poles (total)
4
Number of poles (protected)
3
Tripping characteristic
D
Release characteristic
D
Amperage Rating
80 A
Type
  • AZ
  • Miniature circuit breaker

Technical data - electrical

Voltage type
AC
Voltage rating
230 V AC / 400 V AC
Voltage rating at DC
60 V DC (per pole)
Rated operational voltage (Ue) - max
400 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Frequency rating - min
50 Hz
Frequency rating - max
60 Hz
Rated switching capacity (IEC/EN 60947-2)
20 kA
Operational switching capacity
20 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
20 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
20 kA
Admissible back-up fuse - max
200 A gL/gG
Selectivity class
3
Overvoltage category
III
Pollution degree
2
Lifespan, electrical
10000 operations
Direction of incoming supply
As required

Technical data - mechanical

Frame
45 mm
Enclosure width
90 mm
Width in number of modular spacings
6
Built-in depth
75 mm
Mounting width per pole
27 mm
Mounting width
27 mm
Mounting Method
Top-hat rail IEC/EN 60715
Degree of protection
IP40 (when fitted)
IP20
Terminals (top and bottom)
Lift terminals
Connectable conductor cross section (solid-core) - min
2.5 mm²
Connectable conductor cross section (solid-core) - max
50 mm²
Connectable conductor cross section (multi-wired) - min
2.5 mm²
Connectable conductor cross section (multi-wired) - max
50 mm²
Terminal capacity (control cable)
2.5 mm² - 50 mm²
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
80 A
Heat dissipation per pole, current-dependent
7.1 W
Equipment heat dissipation, current-dependent
22.11 W
21.3 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Current limiting class
3
Features
Additional equipment possible
Concurrently switching N-neutral
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Used with
Miniature circuit breaker
AZ

Export product specification

eCAD model

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.