Download document () of 20
We make what matters work*

212119

Eaton Distribution parts. Extension terminal, 35qmm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
212119
EAN
4015082121198
Product Length/Depth
27 mm
Product Height
29 mm
Product Width
19 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Conductor cross section - max
35 mm²
Suitable for
Sector conductor connection
Strip conductor connection
Other
Round conductor connection
Rated operational current
0 A

Export product specification

Drawings

eCAD model

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.