Knowledge Search
Download document () of 20
We make what matters work*

2121B

Eaton Crouse-Hinds series Pauluhn 2100 snap switch, 30A, Brass, Surface mount, Single-gang, Single-pole, 250 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 2100 snap switch
Catalog Number
2121B
UPC
662276413474
Product Length/Depth
3.5 in
Product Height
4.63 in
Product Width
3.88 in
Product Weight
4.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Number of gangs
Single-gang
Number of poles
Single-pole
Amperage Rating
30A
Voltage rating
250 Vac
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.