Download document () of 20
We make what matters work*

212325

Eaton Moeller series T0 Step switch, 20 A, Surface mounting, 3 contact unit(s), Contacts: 6, Maintained, 1-3, Design: 8250

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
212325
EAN
4015082123253
Product Length/Depth
119 mm
Product Height
100 mm
Product Width
80 mm
Product Weight
0.288 kg
Certifications
IEC 60947
EN 60947
EN 60204
VDE
IEC/EN 60204
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

eCAD model

Installation instructions

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.