Download document () of 20
We make what matters work*
To be discontinued

2128A

Eaton Telephone and coaxial wallplate, Almond, 0.375" Hole Cutout, Thermoset, Single- gang, Standard

General specifications

Product Name
Eaton Telephone and coaxial wallplates
Catalog Number
2128A
UPC
032664556548
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.067 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
0.375" hole
Type
Wallplate
Cutout
0.375" Hole
Wallplate size
Standard
Color
Almond
Number of gangs
1
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.