Knowledge Search
Download document () of 20
We make what matters work*

2129LA

Eaton Blank wallplate, Lt. Almond, Blank Cutout, Thermoset, Single- gang, Standard

General specifications

Product Name
Eaton blank wallplate
Catalog Number
2129LA
UPC
032664752087
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.071 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Blank
Wallplate size
Standard
Color
Light almond
Number of gangs
1
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español