Knowledge Search
Download document () of 20
We make what matters work*

2129V-BOX

Eaton Blank wallplate, Ivory, Blank Cutout, Thermoset, Single- gang, Standard, ED Box

General specifications

Product Name
Eaton blank wallplate
Catalog Number
2129V-BOX
UPC
032664751707
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.058 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Blank
Wallplate size
Standard
Color
Ivory
Number of gangs
1
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español