Knowledge Search
Download document () of 20

2131B-BOX

Eaton Single receptacle wallplate, Brown, 1.406" Hole Cutout, Thermoset, Single- gang, Standard, ED Box

General specifications

Product Name
Eaton single receptacle wallplate
Catalog Number
2131B-BOX
UPC
032664155000
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.061 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
UL Listed

Product specifications

Special features
1.406" hole
Type
Wallplate
Cutout
1.406" Hole
Wallplate size
Standard
Color
Brown
Number of gangs
1
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español