Knowledge Search
Download document () of 20
We make what matters work*

2132W

Eaton Duplex receptacle wallplate, White, Duplex receptacle Cutout, Thermoset, Single- gang, Standard

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
2132W
UPC
032664751721
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.02 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Duplex receptacle
Wallplate size
Standard
Color
White
Number of gangs
1
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español