Knowledge Search
Download document () of 20
We make what matters work*

2137W-BOX

Standard Size Blank Wallplate, White, Blank, Thermoset, 2, Standard

General specifications

Product Name
Eaton blank wallplate
Catalog Number
2137W-BOX
UPC
032664315503
Product Length/Depth
0.001 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.125 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Cutout
Blank
Wallplate size
Standard
Color
White
Number of gangs
2
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español