Download document () of 20
We make what matters work*

214781

Eaton Moeller® series T6 Changeoverswitches, T6, 150 A, flush mounting, 3 contact unit(s), Contacts: 9, 60 °, maintained, With 0 (Off) position, 1-0-2, Design number 8212

General specifications

Product Name
Eaton Moeller® series T6 Changeover switch
Catalog Number
214781
EAN
4015082147815
Product Length/Depth
88 mm
Product Height
200 mm
Product Width
88 mm
Product Weight
1.162 kg
Certifications
EN 60204
IEC 60947
EN 60947
VDE
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification