Knowledge Search
Download document () of 20

2147A58G22

Eaton motor control spring, SL contactor return spring assembly

General specifications

Product Name
Eaton motor control spring
Catalog Number
2147A58G22
UPC
782113949239
Product Length/Depth
8.25 in
Product Height
7 in
Product Width
6.75 in
Product Weight
4.4 lb
Certifications
UL Listed
CSA Certified

Product Specifications

Continuous ampere rating
400 A
Type
Ampgard renewal part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.