Download document () of 20
We make what matters work*

2152-CSA

Eaton Piezoelectric detector with memory - VdS approved

General specifications

Product Name
Eaton Inertia and vibration sensors
Catalog Number
2152-CSA
EAN
8054934901461
Product Length/Depth
20 mm
Product Height
10 mm
Product Width
20 mm
Product Weight
0.08 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
70 °C
Operating temperature - min
-10 °C
Type of messaging
Passive glass breaking detector
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting
VdS class
B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.