Download document () of 20
We make what matters work*

215224

Eaton Moeller® series T3 Changeover switch, 32 A, surface mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, Netz-0-Notstrom, Design no. 8902

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
215224
EAN
4015082152246
Product Length/Depth
181 mm
Product Height
127 mm
Product Width
100 mm
Product Weight
0.594 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-05
EN 60947-3
IEC 60947
UL 508
VDE
CSA File No.: 012528
CE
IEC/EN 60947-3
CSA
IEC/EN 60947
UL Category Control No.: NLRV
CSA-C22.2 No. 94
UL 60947-4-1
VDE 0660
CSA Class No.: 3211-05
IEC/EN 60204
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.