Download document () of 20
We make what matters work*

215225

Eaton Moeller® series T3 Changeover switch, 32 A, rear mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, Netz-0-Notstrom, Design no. 8902

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
215225
EAN
4015082152253
Product Length/Depth
156 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.286 kg
Compliances
CE Marked
Certifications
IEC 60947
EN 60947-3
UL 508
CSA Std. C22.2 No. 14-05
VDE
CSA File No.: 012528
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
CE
CSA-C22.2 No. 94
CSA Class No.: 3211-05
CSA
IEC/EN 60947-3
UL File No.: E36332
VDE 0660
IEC/EN 60204
UL 60947-4-1
IEC/EN 60947
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification