Download document () of 20
We make what matters work*

215269

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 12x10x1500mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
215269
EAN
4015082152697
Product Length/Depth
1500 mm
Product Height
10 mm
Product Width
12 mm
Product Weight
1.61 kg
Compliances
RoHS conform

Product specifications

Used with
General switchboard accessory
Accessory panel building
60 mm system
System for flat busbars
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Nominal current
240 A
Functions
Flat busbar
Prepared enclosure
System for flat busbars
Rated operation current (Ie)
240 A
Material
Copper, tinned
Model
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.