Download document () of 20
We make what matters work*

215271

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 15x10x1500mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
215271
EAN
4015082152710
Product Length/Depth
1500 mm
Product Height
10 mm
Product Width
15 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory panel building
General switchboard accessory
60 mm system
System for flat busbars
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Nominal current
360 A
Functions
Prepared enclosure
System for flat busbars
Flat busbar
Rated operation current (Ie)
360 A
Material
Copper, tinned
Model
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.