Download document () of 20
We make what matters work*

215451

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Multiple gaskets for cable glands V-M..., Cable entry M25, 4x 5-6mm

General specifications

Product Name
Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear
Catalog Number
215451
EAN
4015082154516
Product Length/Depth
20 mm
Product Height
10 mm
Product Width
20 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Used with
H03VV-F 0.75 mm² (2x) or 0.75 mm² (3x)
Type
General switchboard accessory
Inside diameter
6 mm
Thickness
10 mm
Cable entry type
M25
Color
Black, similar to RAL 9005
Degree of protection
IP66
Accessory/spare part type
Multiple gaskets
Cable management
Material quality
Polyamide (PA)
Material
Plastic
thermoplastic elastomer
Outer cable diameter
4 x (5 - 6) mm
Nominal diameter
0 mm
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Nominal size in inch
Other
Temperature resistance
Temperature resistant: -25 °C - 100 °C, short-time up to approx. 120 °C
Thread type
Metric
Nominal thread size inch/gas pipe thread
Other
Nominal thread size metric/PG
25

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.