Download document () of 20
We make what matters work*

215454

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Stoppers for unused apertures in MFD... multiple gaskets, cable entry M32

General specifications

Product Name
Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear
Catalog Number
215454
EAN
4015082154547
Product Length/Depth
5 mm
Product Height
10 mm
Product Width
5 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Type
General switchboard accessory
Material
Polyamide
Outer cable diameter
7 mm
Color
Red
Temperature resistance
Temperature resistant: -25 °C - 100 °C, short-time up to approx. 120 °C
Suitable for
Metric
Accessory/spare part type
Stoppers
Cable management
Suitable for nominal thread size inch NPT/gas pipe thread
Other
Suitable for nominal thread (PG)
32 mm
Cable entry type
M32

Export product specification