Download document () of 20
We make what matters work*

215610

Eaton Distribution parts. Rigid wire jumper, 1p, 125mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215610
EAN
9010238140585
Product Length/Depth
160 mm
Product Height
6 mm
Product Width
50 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Single-pole

Export product specification