Download document () of 20
We make what matters work*

215611

Eaton Distribution parts. Rigid wire jumper, 1p, 150mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215611
EAN
9010238140578
Product Length/Depth
185 mm
Product Height
6 mm
Product Width
50 mm
Product Weight
0.028 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Single-pole

Export product specification