Download document () of 20
We make what matters work*

215615

Eaton Distribution parts. Rigid wire jumper, 1+Np, 125mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215615
EAN
9010238140530
Product Length/Depth
160 mm
Product Height
6 mm
Product Width
50 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Two-pole

Export product specification