Download document () of 20
We make what matters work*

215616

Eaton Distribution parts. Rigid wire jumper, 1+Np, 250mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215616
EAN
9010238140523
Product Length/Depth
290 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
0.075 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Two-pole

Export product specification