Download document () of 20
We make what matters work*

215618

Eaton Distribution parts. Rigid wire jumper, 3p, 150mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215618
EAN
9010238140509
Product Length/Depth
182 mm
Product Height
6 mm
Product Width
44 mm
Product Weight
0.084 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Three-pole

Export product specification