Download document () of 20
We make what matters work*

215619

Eaton Distribution parts. Rigid wire jumper, 3p, 250mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215619
EAN
9010238140493
Product Length/Depth
282 mm
Product Height
6 mm
Product Width
44 mm
Product Weight
0.108 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Three-pole

Export product specification