Download document () of 20
We make what matters work*

215620

Eaton Distribution parts. Rigid wire jumper, 3+Np, 125mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215620
EAN
9010238140486
Product Length/Depth
165 mm
Product Height
60 mm
Product Width
50 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Three-pole

Export product specification