Knowledge Search
Download document () of 20
We make what matters work*

2158LA

Eaton Combination wallplate, Lt. Almond, Toggle, Toggle, Duplex receptacle Cutout, Thermoset, Three- gang, Standard

General specifications

Product Name
Eaton combination wallplate
Catalog Number
2158LA
UPC
032664582752
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
6.37 in
Product Weight
0.117 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Two toggles and duplex receptacle
Type
Wallplate
Cutout
Toggle, Toggle, Duplex receptacle
Wallplate size
Standard
Color
Light almond
Number of gangs
3
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español