Download document () of 20
We make what matters work*

216000
LHSP-A

Eaton Distribution board accessory, Lock-in

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
216000
EAN
9010238140226
Product Length/Depth
20 mm
Product Height
90 mm
Product Width
30 mm
Product Weight
0.011 kg
Compliances
RoHS conform

Product specifications

Used with
Lock-in
Accessory
Accessory for miniature circuit breaker
Features
Switching-off blocking
Accessory/spare part type
MCB locks
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.