Knowledge Search
Download document () of 20
We make what matters work*

2160LA-BOX

Eaton decorator wallplate adapter, Flush mount, Light almond, Blank, Thermoplastic

General specifications

Product Name
Eaton decorator wallplate adapter
Catalog Number
2160LA-BOX
UPC
032664582769
Product Length/Depth
0.5 in
Product Height
8 in
Product Width
3.5 in
Product Weight
1 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed
CSA Certified
cULus Listed

Product specifications

Type
Decorator wallplate adapter
Cutout
Blank
Mounting method
Flush
Color
Light almond
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español