Knowledge Search
Download document () of 20
We make what matters work*

2160W-BOX

Eaton decorator wallplate adapter, Flush mount, White, Blank, Thermoplastic

General specifications

Product Name
Eaton decorator wallplate adapter
Catalog Number
2160W-BOX
UPC
032664751653
Product Length/Depth
0.248 in
Product Height
4.041 in
Product Width
1.231 in
Product Weight
1 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed
CSA Certified
cULus Listed

Product specifications

Type
Decorator wallplate adapter
Cutout
Blank
Mounting method
Flush
Color
White
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español