Knowledge Search
Download document () of 20
We make what matters work*

2162A

Decorator Insert Coaxial Adapter, Almond, Thermoplastic, Flush, Decorator, Coax adapter, Type F, Adapter

General specifications

Product Name
Eaton Decorator insert with connector
Catalog Number
2162A
UPC
032664556470
Product Length/Depth
3.75 in
Product Height
1 in
Product Width
8 in
Product Weight
0.05 lb
Certifications
UL Listed

Product specifications

Type
Coax adapter
Mounting method
Flush
Material
Thermoplastic elastomer (TPE)
Style
Decorator
Color
Almond
Design type
Adapter
Wire type
Type F

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español