Download document () of 20

216381

Eaton Moeller® series M22 Contact element, Screw terminals, Base fixing, 1 N/O, 24 V 3 A, 220 V 230 V 240 V 6 A M22-KC10-GVP

General specifications

Product Name
Eaton Moeller® series M22 contact element
Catalog Number
216381
EAN
4015082163815
Product Length/Depth
38 mm
Product Height
32 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
CE Marked
Certifications
IEC 60947-5
CSA Std. C22.2 No. 14-05
UL 508
CSA Std. C22.2 No. 94-91
EN 60947-5
Catalog Notes
1 N/C contact box mounting

Product specifications

Electric connection type
Screw connection
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Contact configuration
1 NO
Color
Green
Mounting method
Floor fastening
Model
Top mounting
Lamp holder
None
Rated operational current (Ie) at DC-13, 500 V
0.1 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A

Export product specification