Download document () of 20
We make what matters work*

216403
M22-LG

Eaton Moeller® series M22 Bulb extractor

General specifications

Product Name
Eaton Moeller® series M22 bulb extractor
Catalog Number
216403
EAN
4015082164034
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
60 mm
Product Weight
0.008 kg
Certifications
UL/CSA certification not required

Product specifications

Fitted with:
Compact indicator light M22-LC(H)…
Connection to SmartWire-DT
No
Model
Lamp extractor
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.