Download document () of 20
We make what matters work*

216410

Eaton Distribution parts. Rigid wire jumper, 1+Np, 150mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
216410
EAN
9010238140219
Product Length/Depth
190 mm
Product Height
47.4 mm
Product Width
23.4 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Nominal cross section
10 mm²
Number of poles
Two-pole

Export product specification