Download document () of 20
We make what matters work*

216509

Eaton M22 Double actuator pushbutton, flat, momentary, 1 N/O, 1 N/C, green, red, 230 V AC, Screw connection, Bezel: chrome

General specifications

Product Name
Eaton Moeller® series M22 double actuator pushbutton
Catalog Number
216509
EAN
4015082165093
Product Length/Depth
30 mm
Product Height
55 mm
Product Width
30 mm
Product Weight
0.015 kg
Certifications
CSA-C22.2 No. 94-91
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
IEC/EN 60947-5
UL File No.: E29184
UL
CSA
CSA File No.: 012528
IEC/EN 60947
CE
UL 508
UL Category Control No.: NKCR
VDE 0660
DNV
GL
LR

Product specifications

Type
Double actuator
Actuator color
Green, red
Features
Transparent
Actuator function
Spring-return
Momentary
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Front ring
LED element
Operating frequency
1800 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Bezel color
Chrome
Actuating force
5 N
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
15 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Knob travel
5.7 mm
Lamp voltage - max
230 V
Number of command positions
2
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Bezel material
Plastic
Design
Non-Flush
Classical
Mounting position
As required
Light color
White
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Overvoltage category
III
Degree of protection
NEMA 4X, 13
IP66
Inscription
Inscribed
Front element type
Flat
Lens type
Round
Rated operational voltage
230 V AC
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Lifespan, mechanical
1,000,000 Operations (AC operated)
Opening diameter
22.5 mm
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
1 W
Product category
RMQ-Titan
Size
Front dimensions: 29,7 x 54,7 mm
Suitable for
Illumination

Export product specification