Download document () of 20
We make what matters work*

216514

Eaton M22 Emergency stop key-release button, Mushroom-shaped, Classical, key-release, 38 mm, 1 N/C

General specifications

Product Name
Eaton Moeller® series M22 emergency stop key-release button
Catalog Number
216514
EAN
4015082165147
Product Length/Depth
115 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
0.073 kg
Certifications
CE
CSA File No.: 012528
IEC/EN 60947-5
UL File No.: E29184
CSA
CSA Class No.: 3211-03
UL
UL 508
VDE 0660
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
IEC/EN 60947
UL Category Control No.: NKCR
DNV
GL
LR
Catalog Notes
Max. number of contacts: four M22-(C)K01, …10 or two M22-(C)K02, …20, …11

Product specifications

Type
Controlled stop pushbutton/emergency-stop button
Accessories
1 key included with supplied equipment.
Actuator color
Red
Features
Tamper-proof (according to ISO 13850, EN 418)
Actuator function
Key-release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
500 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Illumination
Non-illuminated
Base color
Yellow
Actuating force
50 N
Actuator diameter
38 mm
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter cap
38 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
15 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Knob travel
5.7 mm
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Color
Red
Design
Mushroom-shaped
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Mounting method
Built-in
Overvoltage category
III
Connection type (auxiliary circuit)
Screw connection
Degree of protection
IP67/IP69K
NEMA 4X, 13
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Lifespan, mechanical
100,000 Operations
Unlocking method
Key-release
Opening diameter
22.5 mm
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Size
Front dimensions: 35 mm

Export product specification