Download document () of 20
We make what matters work*

216533

Eaton Moeller® series M22 Housing, Pushbutton actuators, Indicator lights, Enclosure, momentary, 2 NC, 2 N/O, Screw connection, Number of locations 2, Grey, inscribed, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 assembled pushbutton
Catalog Number
216533
EAN
4015082165338
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
153 mm
Product Weight
0.317 kg
Certifications
CSA
CSA Class No.: 3211-03
CSA File No.: 012528
CSA-C22.2 No. 94-91
CE
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
IEC/EN 60947
IEC/EN 60947-5
UL
UL 508
UL File No.: E29184
VDE 0660

Product specifications

Type
  • Indicator lights
  • Pushbutton actuator
Actuator color
Red/white/green
Actuator function
Momentary
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
3600 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Enclosure material
Plastic
Actuating force
5 N
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
15 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Knob travel
5.7 mm
Number of buttons (mushroom shape)
0
Number of command positions
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2
Number of key switches
0
Number of locations
2
Number of pilot lights
1
Number of pushbuttons
2
Enclosure color
Gray
Bezel color
Titanium
Number of switches (selector)
0
RAL-number
7035
Rated control supply voltage (Us) at AC, 50 Hz - max
264 V
Rated control supply voltage (Us) at AC, 50 Hz - min
85 V
Rated control supply voltage (Us) at AC, 60 Hz - max
264 V
Rated control supply voltage (Us) at AC, 60 Hz - min
85 V
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
1 W
Product category
RMQ-Titan
Size
Front dimensions: 153 x 80 mm
Color
Light gray
Design
Enclosure
Mounting position
As required
Light color
White
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Degree of protection
IP67/IP69K
NEMA 4X, 13
Inscription
Inscribed
Knockouts
2 x M20 (cable entry knockouts at the base)
2 x M25/20 (cable entry knockouts at the side)
Lifespan
5,000,000 mechanical Operations
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Enclosure cover color
Gray

Export product specification