Download document () of 20
We make what matters work*

216574

Eaton Moeller® series M22 LED element, green, base fixing, cage clamp M22-CLEDC-G

General specifications

Product Name
Eaton Moeller® series M22 LED element
Catalog Number
216574
EAN
4015082165741
Product Length/Depth
39 mm
Product Height
39 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
CE Marked
Certifications
IEC 60947-5
CSA Std. C22.2 No. 14-05
EN 60947-5
UL 508
CSA Std. C22.2 No. 94-91
VDE
CSA
UL
CSA-C22.2 No. 94-91
CSA Class No.: 3211-03
CSA File No.: 012528
UL File No.: E29184
CSA-C22.2 No. 14-05
IEC 60947-5-1
CE
IEC/EN 60947-5
UL Category Control No.: NKCR
Catalog Notes
Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Light source
Diode
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Operating torque
0.8 Nm
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) - max
14 mA
Rated operational current (Ie) - min
5 mA
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
30 V
Rated operational voltage (Ue) at AC - min
12 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
12 V
Static heat dissipation, non-current-dependent Pvs
0.45 W
Voltage type
AC/DC
Fastening type
Floor fastening
Mounting position
As required
Light color
Green
Connection type
Base fixing
Lamp type
LED
Overvoltage category
III
Connection type (auxiliary circuit)
Spring clamp connection
Degree of protection
IP20
Lamp holder
None
Power consumption
Max. 0.26 W
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Terminal capacity (stranded)
0.5 - 2.5 mm²
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Terminal capacity (solid)
0.75 - 2.5 mm²

Export product specification