Download document () of 20
We make what matters work*

216603
M22-D-X-GVP

Eaton Moeller® series M22 Pushbutton, RMQ-Titan, flush, momentary, Without button plate, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 pushbutton
Catalog Number
216603
EAN
4015082166038
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.009 kg
Compliances
CE

Product specifications

Actuator color
White
Actuator function
Spring-return
Fitted with:
Front ring
Number of command positions
1
Opening diameter
22 mm
Bezel color
Titanium
Bezel material
Plastic
Degree of protection (front side)
NEMA 4X
IP67/IP69K
Front element type
Flat
Lens type
Round

Export product specification