Eaton Moeller® series M22 Pushbutton, RMQ-Titan, Flat, maintained, Without button plate, Bezel: titanium, big pack
| Product Name |
Eaton Moeller® series M22 pushbutton
|
| Catalog Number |
216626
|
| EAN |
4015082166267
|
| Product Length/Depth |
30 mm
|
| Product Height |
30 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.011 kg
|
| Compliances |
CE
|
| Actuator color |
Other
|
| Actuator function |
Switching function latching
|
| Fitted with: |
Front ring
|
| Number of command positions |
1
|
| Opening diameter |
22 mm
|
| Bezel color |
Titanium
|
| Bezel material |
Plastic
|
| Degree of protection (front side) |
NEMA 4X
IP67/IP69K |
| Front element type |
Flat
|
| Lens type |
Round
|