Download document () of 20
We make what matters work*

216735

Eaton Moeller® series M22 Mushroom actuator, RMQ-Titan, Mushroom, momentary, Mushroom green, Without button plate, Without, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 mushroom actuator
Catalog Number
216735
EAN
4015082167356
Product Length/Depth
69 mm
Product Height
66 mm
Product Width
76 mm
Product Weight
0.016 kg
Compliances
CE

Product specifications

Actuator color
Green
Actuator function
Spring-return
Fitted with:
Front ring
Number of command positions
1
Opening diameter
22 mm
Bezel color
Titanium
Bezel material
Plastic
Degree of protection (front side)
IP67/IP69K
NEMA 4X
Front element type
Flat
Lens type
Round

Export product specification