Download document () of 20

216770

Eaton Moeller® series M22 Mushroom actuator, RMQ-Titan, Mushroom, maintained, Mushroom yellow, Without button plate, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 Mushroom actuator
Catalog Number
216770
EAN
4015082167707
Product Length/Depth
37 mm
Product Height
43 mm
Product Width
37 mm
Product Weight
0.016 kg
Certifications
CE
IEC/EN 60947
UL 508
CSA-C22.2 No. 94-91
VDE 0660
UL Category Control No.: NKCR
IEC/EN 60947-5
UL
CSA
CSA File No.: 012528
CSA-C22.2 No. 14-05
UL File No.: E29184
CSA Class No.: 3211-03
DNV
GL
LR

Product specifications

Type
Mushroom-headed pushbutton
Actuator color
Yellow
Actuator function
Maintained
Switching function latching
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
1800 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
1
Opening diameter
22.5 mm
Opening height
0 mm
Rated operational current for specified heat dissipation (In)
0 A
Bezel color
Black
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Plastic
Design
Mushroom-shaped
Classical
Mounting position
As required
Degree of protection
NEMA 3R
IP67
NEMA 4X
NEMA 13
IP69K
IP66
NEMA 12
Degree of protection (front side)
IP67/IP69K
NEMA 4X
Front element type
Flat
Functions
Stay-put/spring-return function can be changed on device
Lens type
Round
Lifespan, mechanical
1,000,000 Operations (AC operated)
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Product category
RMQ-Titan
Size
Front dimensions: 22 x 22 mm

Export product specification