Download document () of 20
We make what matters work*

216955

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Flush, maintained, Without button plate, Bezel: titanium, big pack

General specifications

Product Name
Eaton Moeller® series M22 illuminated pushbutton
Catalog Number
216955
EAN
4015082169558
Product Length/Depth
30 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
0.012 kg
Compliances
CE

Product specifications

Actuator color
Other
Actuator function
Switching function latching
Fitted with:
Front ring
Number of command positions
1
Opening diameter
22 mm
Bezel color
Titanium
Bezel material
Plastic
Degree of protection (front side)
IP67/IP69K
NEMA 4X
Front element type
Flat
Lens type
Round
Suitable for
Illumination

Export product specification