Download document () of 20
We make what matters work*

216983

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Diaphragm grommet, M16

General specifications

Product Name
Eaton xEffect Accessories cable grommet metric
Catalog Number
216983
EAN
4015082169831
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Used with
NYM 16 mm² (1x) or 1.5 mm² (3x)
H03VV-F 0.75 mm² (3x)
Special features
With integral push-through diaphragm
Type
General switchboard accessory
Features
Watertight
Gastight
Halogen free
Thread size
M16
Stress fracture risk
Relative high
Bore diameter
16.5 mm
For outer cable diameter - max
9 mm
For outer cable diameter - min
1 mm
For wall thickness - max
9.5 mm
For wall thickness - min
1 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
16.5 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
9 mm
Suitable for cable diameter - min
1 mm
Thread size (PG)
0
Cable entry type
M16
Round
Surface finishing
RAL 7035, light gray
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP66
Surface protection
Other
Accessory/spare part type
Cable grommets
Metric diaphragm grommets
Cable management
Chemical resistance
Resistant against: alcohol, animal and plant fat, brine, light acids, water
Material quality
Polyethylene (PE)
Material
Other
PE and thermoplastic elastomer
Halogen free
Silicone free
Model
Closed
Temperature resistance
Temperature resistant: -40 °C - 80 °C, short-time up to approx. 100 °C

Export product specification