Knowledge Search
Download document () of 20
We make what matters work*

2173V-BOX

Eaton Combination wallplate, Ivory, Toggle, Toggle, Decorator Cutout, Thermoset, Three- gang, Standard, ED Box

General specifications

Product Name
Eaton combination wallplate
Catalog Number
2173V-BOX
UPC
032664519819
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
6.37 in
Product Weight
0.12 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Two toggles and duplex receptacle
Type
Wallplate
Cutout
Toggle, Toggle, Decorator
Wallplate size
Standard
Color
Ivory
Number of gangs
3
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español