Download document () of 20
We make what matters work*

218488

Eaton Moeller® series K-CI Neutral terminal

General specifications

Product Name
Eaton Moeller® series K-CI Accessory Neutral terminal
Catalog Number
218488
EAN
4015082184889
Product Length/Depth
36 mm
Product Height
60 mm
Product Width
18 mm
Product Weight
0.05 kg
Certifications
UL/CSA certification not required

Product specifications

Used with
T5-…/I5,
T5-…/I5
Type
Neutral terminals
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PE, N adhesive labels
Accessory/spare part type
Connector
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
7.5 W
Rated operational current for specified heat dissipation (In)
100 A
Rated uninterrupted current (Iu)
150 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
16 mm
Product category
CI-K small enclosures
Functions
For snap-fitting onto mounting rail
Connection of a 5th conductor
Screw size
5 mm AF, Hexagon socket-head spanner
Rated operational voltage
690 V
Terminal capacity
Round solid copper conductor, 2.5 - 50 mm²
2 x 50 mm²
Cu ribbon cable, 3 x 9 x 0.8 mm
Round stranded copper conductor, 2.5 - 50 mm²
Round flexible copper conductor with ferrule, 2.5 - 35 mm²

Export product specification