Download document () of 20
We make what matters work*

218965
T0-4-8343/I1/SVB

Eaton Moeller® series T0 Main switch, T0, 20 A, surface mounting, 4 contact unit(s), 7-pole, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
218965
EAN
4015082189655
Product Length/Depth
137 mm
Product Height
130 mm
Product Width
80 mm
Product Weight
0.389 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.