Download document () of 20
We make what matters work*

218974

Eaton Moeller series T0 Step switch, 20 A, Surface mounting, 2 contact unit(s), Contacts: 3, Maintained, 0-3, Design: 8311

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
218974
EAN
4015082189747
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
IEC/EN 60947-3
VDE 0660
IEC/EN 60947
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.