Download document () of 20
We make what matters work*

218985

Eaton Moeller® series T0 Changeover switch, 20 A, surface mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, Netz-0-Notstrom, Design no. 8902

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
218985
EAN
4015082189853
Product Length/Depth
137 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.36 kg
Certifications
IEC/EN 60947
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.